-

Real-time
debugging
-
* Application profiling at instruction, source code or
function level
-
* Coverage analysis on code or data
-
Unlimited instruction breakpoints for the entire memory
space of the target microcontroller
-
Byte-level visibility of non-existent and write protected
memory
-
Trace of 128K records with time stamp
-
Advanced breakpoints are feely configurable using the
powerful four-level logic sequencer
-
Data breakpoints
-
Non-intrusive read/write to memory and internal registers
during emulation
-
USB (2.0) host PC interface
-
Power supply follower manages application voltage from
0.8 to 5.5 V
-
Programmable emulation clock frequency from 32 kHz up
to 200 MHz
-
Two (2) output triggers
Note *: Features to be available Q2 2008 software release.
The STice is STMicroelectronics' advanced
emulation system supporting application development and debugging
for STM8A microcontrollers. This advanced In-Circuit Emulation
(ICE) system provides the most powerful emulation features such
as code coverage, profiling, trace and advanced breakpoints,
complemented with real time in-circuit debugging and in-circuit
programming capabilities via ST proprietary protocols (SWIM
and ICC) and industry standard (JTAG) protocol in order to offer
start-to-finish application development for current and future
ST microcontrollers.
In combination with free ST Visual Develop (STVD7) and ST
Visual Programmer (STVP7), STice provides unprecedented control
of application development – from building and debugging
applications, to programming the target microcontroller. Latest
versions of both software are available for free download in
the ST MCU Toolset.