TDA7267
2W MONO AMPLIFIER
CAN DELIVER 2W THD 10% 12V/8 INTERNAL FIXED GAIN 32dB NO FEEDBACK CAPACITOR NO BOUCHEROT CELL THERMAL PROTECTION AC SHORT CIRCUIT PROTECTION SVR CAPACITOR FOR BETTER RIPPLE REJECTION LOW TURN-ON/OFF POP STAND-BY MODE
MINIDIP (4+4)
ORDERING NUMBER: TDA7267
DESCRIPTION The device TDA7267 is a new technology Mono Audio Amplifier in MINIDIP package specifically designed for TV application. Thanks to the fully complementary output configuBLOCK DIAGRAM
ration the device delivers a rail to rail voltage swing without need of boostrap capacitors.
bs O
let o
IN 47F
Pr e
0.1F
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
VS
VS=12V 100F
IN
+ OUT
470F
SVR
8
S-GND
P-GND
D94AU165
June1998
1/5
TDA7267
ABSOLUTE MAXIMUM RATINGS
Symbol VS IO Top Tj Tstg Operating Supply Voltage Output Put Peak Current Operating Temperature Range Junction Temperature Storage Temperature Range Parameter Value 18 1.5 0 to 70 150 -40 to 125 Unit V A C C C
PIN CONNECTION (Top view)
VS OUT SVR IN
1 2 3 4
D94AU163
8 7 6 5
GND GND GND GND
THERMAL DATA
Symbol Rth j-amb Rth j-case
Parameter Thermal Resistance Junction to case
Thermal Resistance Junction to ambient (on PCB)
ELECTRICAL CHARACTERISTICS (Tamb = 25C; VS = 12V; RL = 8; f = 1KHz; unless otherwise specified.)
Symbol VS IS Isb Supply Voltage Range Quiescent Current Stand-By Current Quiescent Output Voltage Voltage Gain Input Impedance Output Power Distortion Supply Voltage Rejection Input Noise Voltage Stand-By Enable Voltage THD = 10% PO = 1W Vripple = 150mVrms; Fripple = 1KHz Rg = 10K; BW = 20Hz to 20KHz 1.8 Pin 3 shorted to GND 6 32 100 2 1.0 50 1.5 5 1
bs O
VO AV PO RIN EI Vsb
let o
Pr e
Parameter
du o
(s) ct
so Ob Test Condition
te le
ro P
uc d
Value 80 15
s) t(
Unit C/W C/W
Min. 4.5
Typ. 20
Max. 18 30 0.3
Unit V mA mA V dB K W % dB V V
THD SVR
2/5
TDA7267
APPLICATION CIRCUIT
VS 0.1F IN
VS=12V 100F 470F OUT 8
IN
SVR 47F
STAND-BY
P-GND
D94AU166
APPLICATION HINTS: For 12V supply and 8 speaker application, its maximum power dissipation is about 1W. Assumming that max ambient temperature is 70C. Required thermal resistance of the device and heat dissipating means must be equal to (150 - 70)/1 = 80C/W.
bs O
let o
Pr e
du o
(s) ct
so Ob -
Junction to pin thermal resistance of the package is about 15C/W. That means external heat sink of about 65C/W is required. Cu ground plane of PCB can be used as heat dissipating means. Stand-By switches must be able to discharge Csvr current.
te le
ro P
uc d
s) t(
3/5
TDA7267
MINIDIP PACKAGE MECHANICAL DATA
DIM. MIN. A a1 B B1 b b1 D E e e3 e4 F I L Z 0.44 3.3 1.6 8.8 2.54 7.62 7.62 7.1 4.8 0.38 0.7 1.39 0.91 0.5 0.5 9.8 0.346 0.100 0.300 0.300 0.015 1.65 1.04 mm TYP. 3.3 0.028 0.055 0.036 0.020 0.020 0.386 0.065 0.041 MAX. MIN. inch TYP. 0.130 MAX.
bs O
let o
Pr e
du o
(s) ct
Ob -
so
0.017
te le
ro P
uc d
s) t(
0.280 0.189 0.063
0.130
4/5
TDA7267
bs O
let o
Pr e
du o
(s) ct
so Ob -
te le
ro P
uc d
s) t(
Information furnished is believed to be accurate and reliable. However, STMicroelectronics assumes no responsibility for the consequences of use of such information nor for any infringement of patents or other rights of third parties which may result from its use. No license is granted by implication or otherwise under any patent or patent rights of STMicroelectronics. Specification mentioned in this publication are subject to change without notice. This publication supersedes and replaces all information previously supplied. STMicroelectronics products are not authorized for use as critical components in life support devices or systems without express written approval of STMicroelectronics. The ST logo is a registered trademark of STMicroelectronics 1998 STMicroelectronics Printed in Italy All Rights Reserved STMicroelectronics GROUP OF COMPANIES Australia - Brazil - Canada - China - France - Germany - Italy - Japan - Korea - Malaysia - Malta - Mexico - Morocco - The Netherlands Singapore - Spain - Sweden - Switzerland - Taiwan - Thailand - United Kingdom - U.S.A.
5/5
|