Applications
ST Home | Industrial Home | Home Automation

Home Automation

Home automation and security applications take benefits from our wide portfolio of advanced discrete technologies which are essential elements leading to the reliability, functionality and safety that are required today.


Product Highlights

Wireless Communication
ST´s multi-mode wireless-LAN chipset solution, supported by a full reference design and complete software package, delivers low-cost dual-band operation. It’s unique capability allows the radio to operate in two bands at the same time, thus avoiding the need for a second radio chip. (More...)

Protections
With technological leadership in Transient Voltage Suppressor (TVS), ST offers a broad range of solutions, from Discrete Clamping (TRANSIL™) and Crowbar Diodes (TRISIL™), to ESD Data line protection arrays and Protection ICs for Telecom circuits. (More...)

ST7 8-bit Microcontroller
This growing family of 8-bit microcontrollers has the flexibility of Flash programming, a de-facto standard core architecture and a complete range of products and development tools to suit your budget. (More...)

Analog & Mixed Signal Ics
ST provides with a large portfolio of Data conversion Ics, Frequency Timing generators, Intelligent Power switches, Interface Ics, Drivers and real-time clocks. (More...)

Power Line Modem
Power line communication (PLC) has been developed to create an effective communication network using the same electrical infrastructure that supplies all the network elements, without adding any new unnecessary and expensive cables or radio frequency systems. (More...)

Heater Control
With the addition of a thermal sensor, the STM802 is able to manage the operation of a boiler system or a single radiator present in the home, allowing inclusion of the device in domestic automation systems. (More...)

Thyristors & ACSwitches
Standard and sensitive SCRs (Silicon Controlled Rectifier), sensitive, Snuberless™ and high temperature Triacs, Application Specific Devices (ASD) for industrial applications, overvoltage proof ACS™ and ACST immune to transient busts, ST's Thyristors and AC Switches are the easiest way to secure the design and the reliability of AC power circuits. (More...)