ST has developed complete solutions for energy,
gas and water meters, implementing new functions like Automatic
Meter Reading, multi-tariff billing and prepayment modules with
smart card readers.
ST's large product portfolio offers a multitude of advanced
solutions for your Point of sales (POS) developments, including
graphical displays, interactive LCD touchscreens, smart card
readers, attached printers and encryption key management.
|
| Applications/Block Diagrams Metering
|
| Applications/Block Diagrams
Terminals |
|
|
|
|
| Wireline Communication |
| ST offers solutions for all types of ADSL and
ADSL2+ customer premises equipment (CPE), ranging
from cost-effective USB ADSL modems to high performance
ADSL2+ multi-service gateways, and Ethernet products
for LAN applications. (More...) |
|
| Wireless Communication |
| ST´s multi-mode wireless-LAN chipset solution,
supported by a full reference design and complete
software package, delivers low-cost dual-band operation.
It’s unique capability allows the radio to
operate in two bands at the same time, thus avoiding
the need for a second radio chip. (More...) |
|
| ST7 8-bit Microcontroller |
| This growing family of 8-bit microcontrollers
has the flexibility of Flash programming, a de-facto
standard core architecture and a complete range
of products and development tools to suit your budget.
(More...) |
|
|
| 32-bit Microcontroller |
|
| This family of 32-bit microcontrollers offers the best of both
16 and 32-bit worlds. It combines the industry-standard ARM7TDMI®
32-bit RISC core, featuring high performance, very low power,
and very dense code, with a comprehensive set of peripherals and
ST's latest 0.18µ embedded Flash technology. (More...) |
|
| Memories |
| STMicroelectronics Memory Products - The industry's widest range
of storage solutions for leading Applications. (More...) |
|
| Protections |
| With technological leadership in Transient Voltage Suppressor
(TVS), ST offers a broad range of solutions, from Discrete Clamping
(TRANSIL™) and Crowbar Diodes (TRISIL™), to ESD Data
line protection arrays and Protection ICs for Telecom circuits.
(More...) |
|
| Logic, Signal Switch |
| STMicroelectronics is a fast moving logic supplier that offers
a broad and stable range of products covering the vast majority
of the logic functions required in advanced electronics design.
We are committed to providing a variety of logic families aiming
at innovation as well as maintaining more traditional logics.
(More...) |
|
| Energy Metering IC |
| The
advanced BiCMOS technology allows the STPM01 to reach high performance
in terms of accuracy, allowing the support of IEC62052-11, IEC62053-2X
specifications for single-phase class 0.5 watt meters. (More...) |
|