Applications
ST Home | Industrial Home | Motor Control

Motor Control

Smooth operation and high efficiency are behind STMicroelectronics's design and development of motor control solutions. They cover most standard motor topologies, including DC, AC, Universal, Stepper, SR and PMS. STMicroelectronics proposes complete solutions based on its product portfolio, Power management know-how and regional application lab's experience.


Product Highlights

Application Specific for Motor Control
These dedicated products give a much optimized solution to motor control systems for those who need cost effectiveness and superior performances at system level but do not want - or cannot - enter into an ASIC design. (More...)

Transistors
ST’s transistors are used in a large variety of applications such as motor control, SMPS, electronic ignition, welding equipment, horizontal deflection, light dimmers and induction cooking. (More...)

8-bit Microcontroller
This growing family of 8-bit microcontrollers has the flexibility of Flash programming, a de-facto standard core architecture and a complete range of products and development tools to suit your budget. (More...)

32-bit Microcontroller
This family of 32-bit microcontrollers offers the best of both 16 and 32-bit worlds. It combines the industry-standard ARM7TDMI® 32-bit RISC core, featuring high performance, very low power, and very dense code, with a comprehensive set of peripherals and ST's latest 0.18µ embedded Flash technology. (More...)

IGBT
ST’s IGBT product range includes an hyper-fast 20 and 40Amp series. These products, are identified by the suffix “V” and are offered with and without free-wheeling diodes in a co-packaged configuration. (More...)

Dual High Side Switch
The concept behind the VND670SP offers designers flexibility and a cost effective approach. Protection for the external low side switches can be saved by using devices with lower conduction resistance and lower thermal impedance, so that the thermal stress is always on the high side of the bridge. (More...)

Monolitich Motor Control ICs Platform
Designed taking full benefit of ST's BCDIIIs diffusion technology - a mixed signal power technology with 1um feature size that enable the integration of Bipolar transistors and diodes, CMOS for logic and D shaped Power DMOS - powerSPIN™ is truly a product platform. (More...)