| In This Issue |
| |
|
 |
STGD18N40LZ new IGBT series - Market's smallest
high-performance pencil coil electronic ignition
driver |
| |
The STGD18N40LZ is based on ST's PowerMESHTM technology
and offers an optimum trade-off between chip size and
performance. Its very low ON saturation voltage and high
current capability make this device the ideal solution for
pencil coil electronic ignition applications. More |
| |
|
 |
SMM4F series - 400 W high temperature Transil in
ultra slim STmite package |
| |
The new SMM4F Transil series is housed in a flat 3.8 x
1.9 mm STmite package and is able to protect against 400 W
10/1000 μs surges, providing an excellent power
capability/size ratio. With a VRM voltage range from 5 to 33
V, it can fit most applications. The low leakage current (0.2
uA and 1 uA max respectively at 25 and 85 oC) makes it
suitable for portable equipment where power consumption is a
key issue. More |
| |
|
 |
Lighting design tool - From electronic ballast
design to product selection with ST's new interactive design
tool |
| |
A new design tool specifically for lighting
applications is now available on our web site. This PC based
tool creates designs for electronic ballasts driving
fluorescent tubes and CFLs and subsequently selects the
products required for it. More |
| |
|
 |
STCS1 - 1.5 A Iout, 40 V max Vin, linear voltage
regulator constant-current LED driver |
| |
ST is responding to an increasing market demand for LED
driver applications by introducing the STCS1. This device is a
1.5 A Iout constant-current regulator operating with an input
voltage range from 4.5 V to 40 V specifically designed to
supply high-brightness LEDs. The device is ideal for
applications requiring high-voltage input and is able to
withstand voltage spikes of up to 45 V. More |
| |
|
 |
STM6904 and STM6905 - Multi-voltage monitoring for
complex systems |
| |
Today's system designs often have more than one
processor, ASIC or FPGA with each having more than one voltage
supply. These complex ICs can be safeguarded with the STM6904
/ STM6905 ultra-low current multiple voltage monitors. They
can monitor four and five voltage rails with a tight accuracy
of +/- 1% and a low current consumption of only 12 uA. More |
| |
|
 |
PM6641 - Monolithic multi-output regulator for
multimedia applications |
| |
The PM6641 voltage regulator is designed to supply real
estate constrained portable systems and, specifically, DDR2/3
memories and chipsets in ultra-mobile PCs. This all-in-one
solution integrates three independent, adjustable buck
converters, a +/-2 Apk low drop out (LDO) linear regulator and
a +/-5 mA low-noise buffered reference. More |
| |
|
 |
STDVE003A - World's first 3.4 Gbit/s active HDMI v
1.3 equalizer IC |
| |
The STDVE003ABTR supports video data-transfer rates up
to 3.4 Gbit/s, thus offering 16-bit deep color for a true HD
picture. This data-transfer rate complies with the latest HDMI
1.3 specifications, providing designers with a cost-effective
solution for multiple HDMI input ports in TVs, whilst
maintaining the highest level picture quality even after long
cables. More |
| |
|
 |
Hitex's STM32 PerformanceStick software toolset wins
tools prize at Embedded Awards 2008 |
| |
This award confirms that designing with the STM32
microcontroller family allows developers to meet performance
targets for the end application with the help of the STM32
PerformanceStick at a very attractive price. The kit provides
an easy introduction to the features and capabilities of the
32-bit STM32 microcontroller and, in particular, offers a
graphical view of its performance characteristics under
different conditions. More |