Section
 

Product News Title


title web on tv

Web on tv



SVHS CVBS



TEA6420/ 2/ 5, TEA6430, STV6410/ 12, TEA5114A/ 16

ST offers a complete family of video, audio, RGB matrixes and switches for multiple SCART applications. Switching, output gains, clamp mode, output impedence are controlled through the I2C bus.

Voltage Regulators



TEA2261/2, TDA4605, VIPer20/ 50, L6598, STPxNBxx, L78xx, L79xx, LM317, TDA813x, LD, LE, LF, LK FAMILIES, L4992, L4957, L5994, L497x, L597x

A full selection of linear and SMPS power handling circuits is available from ST. Controllers work in fixed and variable frequencies or synchronized mode and are complemented by a full range of power MOS, voltage regulators and rectifier diodes. The innovative VIPer family's monolithic approach to power supply integrates the controller, protection and power switch in the same IC, bringing benefits in system reliability, part count reduction and space saving.

Serial I/F



ST232x, ST75185

This is an entire family of devices in different supply voltages and packages available to implement single chip interface bus driver and protection. Certain devices also include protection against high voltage ESD discharge.

I/R Interface



ST72x251

This microcontroller of the ST7 family offers an ideal solution for the infra-red interfaces and front panel display of any set-top box type of application.

Single Chip Terminal (CPU, Graphics, Memory I/F Video Pipeline)



STPCC0166BTC3: the ideal single chip terminal solution for TV interface

The hardware flicker filter is integrated in the 2D VGA 64-bit accelerator. If the application requires a display integrated as a flat panel or CRT monitor, the ideal solution is then the STPCI0166BTC3.

For higher performance, the system architecture may be partitioned into two chips. The CPU would be a RISC of higher performance and the second chip would contain all dedicated peripherals and products. This solution is expected by the end of 1999.

All solutions can run standard OS &emdash; Windows CE or Linux &emdash; taking advantage of the multitude of lines of code available for each..

4Mb Flash Program Memory



M29W160B, M29W800A, M29W400B

ST provides several sizes of FLASH memory &emdash; all with single supply voltage, organized by 8-bit or 16-bit. Larger densities with wider organizations will soon be available.

Modem/Audio CODEC



ST75C530, ST7554, ST7550, STLC7549, ST5090/2

A wide selection of single chip fax/modem and modem/voice CODECs are available in different supply voltages and interfaces, including the latest USB world modem.


title


Should you require more information, please select the appropriate contact from the "Related Topics" menu.