Set top box

New Family of High Performance, Low Power Satellite and Cable Front-Ends
STV0299:
Digital Satellite QPSK Demodulator
- Integrates high performance A/D converters in .25 micron technology
- Easy and low cost interface to ZeroIF tuner devices
- Wide frequency range from 1 to 50Msymbols per second supports both SCPC and MCPC applications
- Compliance with common interface specifications
- Outstanding bit error rate performance and wide carrier tracking range (up to 45MHz) improves the robustness of the system
- Housed in a small TQFP64 package which optimizes board size
STV0297:
Digital Cable QAM Demodulator
- Integrates a high performance A/D converter in .25µ technology, a fully digital QAM demodulator for ITU J83-A (DVB-C) and performs equalization, DEC and framing
- Can be used in direct IF sampling architectures in all QAM modes (16,32,64,128 and 256-QAM)
- Supports variable symbol rates from .87 to over 11Msps
- Includes all decoding functions from interface to MPEG/TS and offers a wide range of output formats including DVB common interface and STi55xx direct interface
- Packaged in a TQFP64, power consumption is low at .5 typical and is a cost-effect solution for cable receivers
STV0191 and ST90158:
DVB-Return Channel Modem
- Performs the physical layer and the TC layer compliant with DVB-RC specifications
- Performs the MAC processing and communication with the main CPU
OMEGA Development Platform minimizing time-to-market.
OMEGA: Single Chip Source Decoder Family
STi5510 Demo Board features:
- Glueless transport interface to the STV0299
- Flash and DRAM memories
- RS232 port
- Modem serial interface
- IEEE1284 connector
- SCART connector
- 2 smartcard connectors

ST20 32-bit RISC CPU with associated diagnostic controller unit:
- Programmable demux + DVB descrambler supporting more than 32 PIDs
- MPEG A/V decoders
- Advanced multi layered graphics
- PAL, NTSC and Secam* Denc with teletext interface
- Peripherals : IEEE1284*, 4 UARTs, 2 smartcards, 1- I2C multimaster controllers
- The STi5500 provides a very low cost system solution; the STi5510 and STi5512 are the OMEGA
products tailored for common European DVB set-top boxes * Secam and IEEE1284 available only on the Sti5510 and STi5512
Software:
- Fully supported and documented DVB application programming interface, STAPI,
which minimizes development time
- STAPI is hardware and middleware independent. It is designed to support the most common
- DVB middleware and is transparent to hardware upgrades

Flash


|
|
|