DVD

Opto Preamplifier IC
L6300: Opto preamplifier
- Analog preamplifier
- Matrixing
- Equalization
- Slicing
- Laser control
Tracking Signal IC
L6301: Tracking Signal IC
- Input signals from main photodiodes
- Adjustable delay line for each input signal
- External high pass filter for equalization
- Slicer for (A+C) and (B+D) signals
- Phase detector with low pass filter
- Gain and offset control for output signal
- Internal switch for 3-beam compatibility
Movie Player Digital Front-end IC
L6313: Digital front-end IC:
- Playback capability: CD-Audio, Video- CD-ROM (x6), CD-R, + DVD-Video (x2)
- Acquisition block for data detection and demodulation
- ECC error correction unit for CD and DVD
- Full digital processing of all servo functions
- Disturbance detector (mirror, black dot, silver dot, scratch)
- Embedded ST7 8-bit microcontroller and dedicated DSP with RAM and Flash ROM
DVD Back-End Decoder + Integrated Host Processor
STi5505 OMEGA DVD Back-end Decoder:
- DVD, Super-VCD, VCD, CD-DA hardware sector filtering
- Interfaces all types of DVD drives, including ATAPI
- Internal or external track buffering management supported
- DVD "CSS" decryption (also supports ATAPI DVD drive "CSS")
- ST20 Core : 32-bit VL-RISC microprocessor performing navigation, host processing
and internal decoder control functions
MPEG-2 ML+MP Video Decoder with Unified Memory Architecture
- Sub-picture h/w decoding, overlaying and mixing
- High performance OSD : up to 8-bits / pixel, full screen
- 24-bit dedicated audio DSP decoder (Class A) supporting LPCM
Dolby Digital "AC-3" MPEG Multichannel
- PAL / NTSC digital encoder with macrovision 7.01 (x6) Video DACs
- Support for ROM, Flash, DRAM, SDRAM, (up to 125MHz), front-end Servo µC
- Peripherals : UARTs, I2C, PWM, Timers, Smartcard, PIOs for remote control, keypads
and front-end control

|
|
|