Specifically designed for space applications and harsh radiation environments, STMicroelectronics' state-of-the-art family of rad-hard linear voltage regulators offers excellent electrical features and exceptional radiation performance tested in accordance with standard 1019.6 high dose rate and ELDRS (enhanced low dose rate sensitivity) conditions.
Housed in hermetically sealed packages, the rad-hard products are immune to heavy-ion SEL (single event latch-up) and SEU (single-event upsets) and are QML-V qualified.