Company
ST Home | Amplifiers & Linear | High-Speed Operational Amplifiers | TSH310

TSH310
Ultra Low Consumption High-Speed Op-Amp

TSH310 datasheet

In today’s world, reducing power consumption has become a primary goal for everybody. This is why ST has included the very low consumption TSH310 in its new TSH3x series of high-speed operational amplifiers.
Designed with an advanced BiCMOS process, it combines the benefits of high performance with the price advantages of high volume production.

Main Features of TSH310

TSH310 Typical application schematic
  The TSH310 uses a current feedback architecture combined with a very high-speed complementary technology to achieve a large bandwidth of 130MHz and a high slew rate of 115V/µs (85V/µs minimum guaranteed by testing) versus a ultra-low quiescent current of 400µA (470µA maximum guaranteed
by testing).

A low input voltage noise of 7.5nV/Hz combined with its output stage optimized for driving high speed ADC input stages with a linearity of 87dBc versus 1MHz/2Vp-p on 1kΩ load and 55dBc versus 10MHz/2Vp-p on 1kΩ.

Applications of TSH310

The TSH310 combines high performance at a reasonable price. The main applications for the TSH310 are in portable instrumentation and equipment, such as portable oscilloscopes and analyzers, medical instrumentation, portable sensors and cameras.

Packages of TSH310

SOT23-5L plastic package with a standard pin-out in tape and reel (TSH310ILT); 8-pins SO-8 plastic package with a standard pin-out in tube and tape and reel (TSH310ID and TSH310IDT).

TSH310
Consumption versus temperature

TSH310
Small signal frequency response