TS507
Product Page
The TS507 is a new high precision, single-channel op-amp featuring
an ultra-low input offset voltage of only 25 µV typical and 100
µV maximum. This high precision is obtained by trimming after packaging,
using a patented adjustment technique. One main advantage of adjustment
after packaging is the avoidance of offset voltage drift due to
encapsulation. In addition to a low offset voltage, the TS507 demonstrates
excellent DC parameters, an openloop gain of 131 dB (typ.) on a
5 V supply, and a PSRR of 105 dB (typ.).
|
|
Operating at low supply voltages from 2.7 to 5.5 V,
the TS507 has a rail-to-rail configuration on both its input and
output. It can also deliver high output current -up to 130 mA in
a short circuit configuration- and can drive high capacitive loads.
It consumes 850 µA and has a gain bandwidth product of 1.9 MHz.
The TS507, like the recent TSV91x and TSV99x, has an exceptional
ESD tolerance of above 5 kV in HBM.
|
|
The TS507 benefits applications requiring high precision to amplify
low-level signals delivered by low-source impedance sensors. The
low supply voltage makes it perfect for battery-powered applications,
portable medical instrumentation and devices, test equipment and
factory automation applications. The TS507 is also qualified for
automotive use.
|
|
Very low offset voltage: 25 μV typ, 100 μV max
Low Vio drift in temperature: 1 μV/°C typ
Lower drift after reliability tests than competitive products
Rail-to-rail input/output
Operating from 2.7 V to 5.5 V
Very large open loop gain: 131 dB
High PSRR: 105 dB
Low noise: 12 nV/√Hz at 1 kHz
ESD tolerance ≥ 5 kV (HBM)

The effect of after-packaging trimming on Vio

High output current
Part
number
|
VCC Range
[V]
|
ICC typ
[μA]
|
Vio max
[μV
|
Vio /T typ
[μV/°C]
|
Iib max
[nA] |
|
2.7 to 5.5
|
850
|
100
|
1 |
70 |
Part
number
|
GBP typ
[MHz, CL=100pF]
|
SR
[V/μs, CL=100pF]
|
En typ
[nV/√Hz]
|
Package
|
|
1.9
|
0.6
|
12
|
SOT23-L, SO-8 |
|
|
|
|