Company
ST Home | Analog & Mixed Signal ICs | Intelligent Power Switch | Related Information | TDE1708DFT

TDE1708DFT
High-side and Low-ide Power Switch in a tiny package

TDE1708DFT Product Page

Driven by the precise requirements from the field of factory automation and process control, ST has developed the TDE1708DFT, a tiny low-side power switch. Since this switch has two output configurations, (load to ground and load to supply voltage), it does the job of two different devices. It has numerous in-built protection functions and status indicators, plus one +5V linear regulator to supply the internal circuitry, and even the external circuity if required. This feature eliminates the need for costly and bulky external regulators. ST's TDE1708DFT is one of the few devices available on the market to provide a supply voltage as high as 50V.

TDE1708DFT

Tiny DFN8 Package


Housed in the tiny exposed pad, 8 lead 4x4mm DFN package, it is the best solution for cases where limited space is available (for instance in proximity detector applications). The internal output current limitation (in HS configuration) has been set at 300mA, which is very close to the maximum nominal current (250mA). This avoids useless and risky power dissipation if there is a fault due to over-current or short-circuit in the output.

Main Features


Low-side or high-side switch configuration
Overload and short circuit protection
Internal voltage clamping
Supply and output reversal protection
Thermal shut-down protection
Ground and open wire protection
Adjustable delay at ON switch
Indicator status LED driver
+5V regulated auxiliary voltage
High burst immunity

TDE1708DFT Applications


The device is intended as an output driver for proximity detectors in factory automation and process control; thanks to the very small package and tailored current limitation it is the best-in-class miniature proximity switch.
However, TDE1708DFT can also be used as a standard intelligent power switch in industrial applications in general. The ability to use the device in low-side or in high-side switch configuration also makes it possible to create half-bridge topologies with two TDE1708DFT devices (one in low-side and the other in high-side).

TDE1708DFT
Application circuit with adjustable input hysteresis

Order Codes


Part Number
Temp range, °C
Package
Packing
-25°C to +85°C
DFN (4x4)
Tape and reel

TDE1708DFT
DFN8 package footprint