The M41ST95W is suited for 3V and 3.3V applications,
and operates over the industrial temperature range (40 to
+85°C).
The M41ST95W also includes 44 bytes of general purpose, Non-Volatile
SRAM and a dedicated 32KHz output, perfect for microcontrollers
which use 32KHz for low-power modes or as a reference input for
clock generators. |