| STA015 - MPEG 2.5 Layer III Audio decoder with ADPCM capability |
 |
|
| |
| Datasheet |
| Reference |
Filesize |
Pages |
Last Updated |
| STA015 |
715 K |
55 |
16/03/2004 |
|
| |
| Orderable Products |
|
 |
| Features and Description |
 |
Decodes Layer III Stereo channels, dual channel, single
channel (mono) |
 |
Supporting all the MPEG 1 & 2 sampling frequencies
and the extension to MPEG 2.5 |
 |
ADPCM codec capabilities: sample frequency from 8 kHz
to 32 kHz sample size from 8 bits to 32 bits, encoding algorithm:DVI,
ITU-G726 pack |
 |
Easy programmable GPSO interface for encoded data up to
5 Mbit/s |
 |
Easy programmable ADC input interface |
 |
Digital volume, bass & treble control |
 |
Ancillary data extraction via I2C interface |
 |
Serial PCM output interface (I2S and other
formats) |
 |
PLL for internal clock and for output PCM clock generation |
|
The STA015 is a fully integrated high flexibility MPEG Layer III
Audio Decoder, capable of decoding Layer III compressed elementary
streams, as specified in MPEG 1 and MPEG 2 ISO standards. The
device decodes also elementary streams compressed by using low
sampling rates, as specified by MPEG 2.5. STA015 receives the
input data through a Serial input Interface. The decoded signal
is a stereo, mono, or dual channel digital output that can be
sent directly to a D/A converter, by the PCM Output Interface.
This interface is software programmable to adapt the STA015 digital
output to the most common DACs architectures used on the market. |
 |
| Technical Documents (PDF Files) |
| Datasheet |
| Reference |
Filesize |
Pages |
Last Updated |
| STA015 |
715 K |
55 |
16/03/2004 |
|
| |
| Application Notes |
| Reference |
Title |
Last Updated |
Size |
Associated Files |
| AN1250 |
STA014/STA015 MPEG LAYER III DECODER
AND ADPCM CODEC |
16/03/2004 |
963 K |
|
|
 |
| Tools and Software Downloads |
| Type |
Reference |
Description |
| Library |
STA015T |
Application software for STA015 evaluation board
(version 2.0 for win95/98/2000/XP, 72 K) Download |
| Library |
CPLL |
PLL registers config utility for STA014
(version 1.0 for win95/98, 177 K) Download |
|
 |
| Development Tool Products |
|
 |