Company
Application Specific for Audio | Audio Decoders | MP3 Decoders| STA016

STA016

STA016 - MPEG 2.5 Layer III audio decoder supporting CD-ROM capability & ADPCM
Datasheet | Orderable Products | Features and Description | Technical Documents | Related Documents | Downloads | Development Tools
 
Datasheet
Reference Filesize Pages Last Updated
STA016T 323KB

45

25/11/2002
 
Orderable Products
Device Status RoHS Package Purchase
STA016T Active Ongoing TQFP64
STA016T13TR Active Ongoing TQFP64
Features and Description
Decodes Layer III Stereo channels, dual channel, single channel (mono)
Supporting all the MPEG 1 & 2 sampling frequencies and the extension to MPEG 2.5
ADPCM codec capabilities: sample frequency from 8 kHz to 32 kHz sample size from 8 bits to 32 bits encoding algorithm:DVI, ITU-G726 pack
Easy programmable GPSO interface for encoded data up to 5 Mbit/s
Easy programmable ADC input interface
Digital volume,bass & treble control
Ancillary data extraction via I2C interface
Serial PCM output interface (I2S and other formats)
PLL for internal clock and for output PCM clock generation
Embedded ISO9660 Layer for file-system decoding (JOLIET)
Embedded CDROM decoder blocks including ECC/EDC capability
Flexible I2S input interface for easy connection with most CD-servo devices
mbedded browsing command interpreter for easy file-system browsing

The STA016 is a single chip MPEG 1, 2 and 2.5 Layer III audio decoder with embedded CDROM decoding capability. It can be easily connected to most existing CDDSP devices via a software configurable serial link. A tipical application block diagram is show in Figure 1. Besides MPEG decoding the device can also perform ADPCM encoding/decoding from different audio sources and the encoded stream, for instance, can be stored on an external flash memory. A useful bypass mode allow using this device also as an audio processor for volume and tone controls.
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STA016T 323KB

45

25/11/2002