Company
ST Home | Application Specific for Audio | Audio Power Amplifiers | Class AB<5V | TS4956

TS4956 Amplifier
Stereo audio amplifier system with I2C BUS interface

TS4956 Product Page

Mobile handset designs are evolving from custom multichip designs to standard highly integrated solutions. To meet the challenges of this more standardized market for mixed-analog ICs, ST has introduced a new highly-integrated stereo audio amplifier system for portable applications. The TS4956 is part of a new line of products focused on handset architectures using single-chip audio phone amplifying solutions for the latest generation of portable applications such as smart phones, multimedia devices, PDAs and personal navigators.
ts4956
Main Features

The TS4956 is a complete audio system device with three dedicated outputs, one stereo headphone, one loudspeaker drive and one mono line output. It can drive up to 38mW per channel continuous average power into 16ohms headphone loads, or 450mW into 8ohms loudspeaker loads, when operating on a 3.3V power supply. The TS4956 features an excellent power supply rejection ratio, as wellas an ultra-low standby current of 0.5mA, with just 10nA shut down current. It can operate on power supplies from 2.7V to 5.5V..

TS4956

Typical internal circuit topology

An advanced pop and click-less reduction circuitry as well as an internal ESD overload protection on all critical pins is also integrated inside the single chip. Designed with an advanced BICMOS process, this device uses an I²C bus interface to control functions such as the I/O switch matrix, digital volume control, start up and standby mode phases.
The TS956 has 32 digital volume control steps in a gain range from -34dB to +12dB and 8 different output mode selections. Using the I²C interface, one can set the device to output mode 7, putting the TS4956 in 2x1W Stereo Loudspeaker configuration. A quality stereo headphone mode is also provided, enabling features such as MP3 player functionality.

Competitive Advantages

The TS4956 delivers excellent analog audio performance while providing system designers with a solution that improves battery life, and reduces end product form factors. Thanks to its reduced die dimension, cost structure, and good thermal performance, the TS4956 packaged in a lead-free 2.5x2.4mm 18-bump Flip-Chip, is ideally tailored for portable applications.