Products
ST Home | Application Specific for Communication & Connectivity | Wireline Communication ICs | ADSL | ST20190

ST20190

ST20190 - Modem Chipset for CPE Applications with Utopia II Interface
 
Datasheet
Reference Filesize Pages Last Updated
ST20190 74KB

4

18/05/2005
 
Orderable Products
Device Status RoHS Package Purchase
ST20184 - - -
ST20196 - - -
Features and Description
Multi-standard support:
  • - G.992.1 annexA, B
  • - G.992.2 - g.Lite
  • - G.992.3 annexA, B, I, J, L (extended reach), M (double upstream)
  • - G.992.4 - g.Lite.bis
  • - G.992.5 annexA, B, C, I, J, M
  • - ANSI T1.413 Issue2
  • - ETSI TS 101 388 ADSL-over-ISDN
Downstream bit rates up to 24 Mbps and upstream bit rates up to 3 Mbps
Designed to meet standardized and specific operator requirements
CATII functionality with echo cancellation and Trellis coding
Word wide reference for interoperability
Integrated of line driver, filtering and voltage regulation
Embedded controller allowing easy, straight forward integration with external network processors
The ST20190 Utopia chipset allows equipment manufacturers to develop flexible platforms requiring high performance, fully leveraging the ADSL2+ 24Mbps wireline speed. These platforms can quickly adapt to the rapidly changing requirements of the emerging ADSL2+ triple-play market covering data, voice and video applications. Secure your leadership by being first on the market with these new functionalities, features and outstanding performance.
Technical Documents (PDF Files)
Data Brief
Reference Filesize Pages Last Updated
ST20190 74KB

4

18/05/2005