Products
ST Home | Application Specific for Communication & Connectivity | Wireline Communication ICs | Ethernet | STE100P

STE100P

STE100P - 10/100 Ethernet transceiver with Media Independent Interface
 
Datasheet
Reference Filesize Pages Last Updated
STE100P 342KB

31

03/02/2006
 
Orderable Products
Device Status RoHS Package Purchase
STE100P Active No TQFP64 buy
Features and Description
10/100Mbps Single Port Fast Ethernet Transceiver
3.3V Low power consumption
Auto-negotiation, parallel detection or manual control for mode setting
MII interface
MLT-3 with DC restoration for BLW compensation
Stream Cipher Scrambler, De-scrambler & 4B/5B encoder/decoder
Transmit wave-shaper, receive filters & adaptive equalizer
Loop-back modes for diagnostic
Transformer ratios: RX 1:1, TX 1:1
Available in TQFP64 package
Standards Supported:
  • - IEEE802.3d for 100BASE-TX
  • - IEEE802.3 10BASE-T compliant
  • - IEEE802.3x flow control
STE100P Single Port is a high performance Fast Ethernet physical layer interface for 10BASE-T and 100BASE-TX applications.

Designed in 0.35µm CMOS technology, it provides a MII interface for easy attachment to 10/100 Media Access Controllers (MAC). The STE100P is industrial temperature compliant (from -40°C to +85°C).
Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
STE100P 342KB

31

03/02/2006
 
Application Notes
Reference Title
AN1301 STE100P - single port fast ethernet transceiver
(05/10/2004, 154KB) Download