Products
ST Home | Application Specific for Communication & Connectivity | Wireline Communication ICs | Power Line Transceivers | Related Information | ST7538

Power Line Transceivers
ST7538

ST7538 Product Page
AN1714: ST7538 FSK POWER-LINE TRANSCEIVER DEMO-KIT DESCRIPTION

The ST7538 Power Line Transceiver incorporates a robust B-FSK modem with programmable baud rates up to 4800bps, an efficient Analog Front End and a differential Power Line Interface along with many added functions (5V linear voltage regulator, an uncommitted op-Amp, carrier and preamble detection, band in use and zero crossing detection) aimed to reduce part count and time to market even for highly specialized and sophisticated applications.

Its high versatility makes it suitable for many proprietary or open communication protocols, guaranteeing at the same time compliance with European (CENELEC) and North American (FCC) regulatory standards.

A new version has been recently introduced, the ST7538Q, which is 100% pin to pin compatible with the previous version and provides new selectable features increasing functionality.



ST7538Q Block Diagram

Key Features
  • Half duplex Frequency Shift Keying (FSK) transceiver
  • Integrated differential power line driver with programmable voltage and current control
  • Freezable power amplifier output level
  • SPI/UART microcontroller interface
  • Synchronous or asynchronous microcontroller interface
  • Single 7.5 to 12.5 V supply voltage
  • Very low power consumption (Iq=5 mA)
  • Integrated 5 V, 50 mA output short circuit protected voltage regulator
  • Integrated 3.3 V, 50 mA output short circuit protected voltage regulator
  • 8 programmable transmission frequencies in CENELEC bands A, B and C
  • Programmable baud rate from 600 to 4800 bps
  • Receiver sensitivity up to 0.25 mV RMS
  • Carrier or preamble detection
  • Band-in-use detection
  • Secure access 48 bit control register
  • Programmable header and frame length recognition
  • Line voltage zero crossing detection and synchronization
  • Watchdog timer
  • Uncommitted Operational Amplifier
  • 10x10x1.4 mm TQFP44 with copper slug package