Company
ST Home | Application Specific for Connectivity | Wireless Control and Sensor Network ICs | ZigBee

ZigBee Development Kits

STMicroelectronics with strategic ZigBee partner Ember, offer a complete range of development tools from full-featured development environments to low-cost starter kits and evaluation boards.

All development kits are designed specifically to help developers implement the EmberZNet™ software stack and develop ZigBee based applications.

Two different types of tools are available, either to develop a ZigBee capable node, or to develop and debug the complete network traffic and communications between multiple nodes.

Starter and development kits based on the Raisonance REva kits are low-cost solutions designed to help developers add ZigBee wireless connectivity to their STM32, STR7, STR9 and ST7 microcontroller- based applications. With the included SN260 module preprogrammed with the EmberZnet stack, developers can turn a REva mother board into a wireless application node. The provided STM32, STR7, STR9 and ST7 ZigBee libraries provide thoroughly tested and documented sets of functions for integrating wireless functionality into a microcontroller application. Basic data exchange monitoring is made available through UART reporting to a host computer. Kits are available both individually and in sets of two.

The SNDEV and SNPRO kits are complete, full-featured tool kits with all the hardware and software to develop a complete network system (hardware for 3 or 8 nodes depending on the kit ordered). These kits include radio hardware modules, microcontroller application boards, InSight Adapters, Ember Insight Desktop development software and xIDE integrated development environment (SN250 kits only). ZigBee wireless training with Ember is included with Professional kits.

All kits and each tool in these kits including modules with preprogrammed SN2x0 devices, Ember InSight Adapters and InSight Desktop software, can be bought from ST sales offices and distributors.

 

 
ZigBee Tool Product Selector
Product Selector
 
Product News
Press Announcement, September 28, 2006:
STMicroelectronics Introduces Single-Chip ZigBee Solution with Bundled Software Stack and Excellent Sensitivity
Press Announcement, January 10, 2006:
STMicroelectronics and Ember Partner to Develop Next-Generation ZigBee Chip Platforms
 
Brochures and Product Guides
ZigBee™-compliant wireless control and sensoring network solutions (PDF)
 
Related Information
Link to the ZigBee Alliance web site (public)