STMicroelectronics in partnership with Ember Corporation,
provide complete, mutually compatible, ZigBee® compliant wireless
networking solutions comprised of semiconductors, firmware and
development tools.
ZigBee, the leading wireless control and sensory network solution,
stands apart from other RF solutions as the only standards-based technology that:
- Addresses the unique needs of remote monitoring and control,
and sensory network applications
- Enables broad-based deployment of wireless mesh networks with
low-cost, low-power solutions
- Provides the ability to run for years on inexpensive primary
batteries for a typical monitoring application
To meet the needs of wireless application developers, ST's ZigBee
networking solutions offer:
- A fully integrated single chip featuring general purpose peripherals
for standard applications
- A ZigBee network coprocessor to be used with an external dedicated
applicative microcontroller
- 100% compatibility with Ember products for the added flexibility of 2 supplier sources
- EmberZNet stack optimized for designs requiring long battery
life, low external component count and a reliable, proven networking
solution
- Full compatibility with the proven Ember
tool set
including InSight Desktop with Network Traffic Analyzer for real-time display of network and node activity
- Both low-cost and full-featured
development tool
solutions
|