Company
Application Specific for Computer & Peripherals | Customizable Processors for Computer and Peripherals | Customizable Application Processors | SPEAr Head Development Kit

SPEAr® Head Development Kit

In order to allow an easy and quick implementation of the custom project, a Development Kit is available, supporting the FPGA customization mode.

SPEAr™ Head Development Kit
Development Board
 
In detail, composed of:

Development Board constituted with:
 
SPEAr Head SPEAR-09-H022
FPGA: Xilinx 4M gates
4 cuts of 8 MB Flash
1 cut of 64 MB DDR133
bent for one more DRAM cut
connectors:
- 2 USB Host ports
- 1 USB Device port
- RJ45 Ethernet connector
- 3 DB9 connectors for UARTs
- 6 GPIOs
- 16 pins for ADC channels
- 2 JTAGs: one for SPEAr Head and one other for the FPGA


Power supplier:
 
European power cord
USA / Japanese power cord

CD ROM with:
 
Development Board HW documentation
SPEAr Head datasheet and user manual
SPEAr Head Development Board SW user manual
SPEAr Head device driver user manual for Linux OS
Linux Kernel source tree for SPEAr Head platform - based on ELDK 3.1
Basic Root File System
SW applications example
Design flow tutorial
Demo
Development bank description
 
Xilinx DVD of ISE Foundation 8.1i Evaluation - 2 month shererable
   
Kit composition flyer