Company
ST Home | Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors | SPEAR-09-H122

SPEAR-09-H122

ARM 926, 600 kgate customizable Lightspeed Logic® block , large IP portfolio SoC
Datasheet | Orderable Products | Features and Description | Technical Documents | Downloads | Related Documents | Development Tools
 
Datasheet
Reference Filesize Pages Last Updated
SPEAR-09-H122 330KB

37

02/03/2007
 
Orderable Products
Device Status RoHS Purchase
SPEAR-09-H122 Preview Converted
Features and Description
ARM926EJ-S core @ 333 MHz
600 Kgates reconfigurable logic array with 88 dedicated general purpose I/Os, 9 LVDS channels and 128 Kbyte configurable internal memory pool
Multilayer AMBA 2.0 compliant bus with fMAX 166 MHz

32 Kbyte ROM, 8 Kbyte common static RAM

Dynamic power saving features
Color LCD controller
JPEG codec accelerator
Large set of connectivity IPs:
- Ethernet MAC 10/100/1000 with GMII/MII protocol
- 2 fully independent USB 2.0 hosts and one USB 2.0 device with embedded PHYs
- 2 UARTs and I2C
Interfaces for DDR1/DDR2 memories and Flash memories (NAND 8/16 bit and SPI serial NOR)


The SPEAr Head600 is a digital engine based on an ARM-based architecture and an embedded programmable logic block. The ARM926EJ-S processor (up to 333 MHz) eliminates the need to develop a complete RISC system, while the logic block (600 Kbyte) allows customers to introduce special functions and/or proprietary IPs.

As for the other members of the SPEAr family, the SPEAr Head600 guarantees interconnection to a great number of peripherals. In addition, the device offers new features, such as a color LCD controller (up to 1024 x 768 resolution) and a JPEG codec accelerator.

Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
SPEAR-09-H122 330KB

37

02/03/2007