Company
ST Home | Application Specific for Computer & Peripherals | Customizable Processors for Computer & Peripherals | Customizable Application Processors | SPEAR-09-P022

SPEAR-09-P022

Dual ARM 926, 600 kgate customizable Lightspeed Logic® block , large IP portfolio SoC
Datasheet | Orderable Products | Features and Description | Technical Documents | Downloads | Related Documents | Development Tools
 
Datasheet
Reference Filesize Pages Last Updated
SPEAR-09-P022 330KB

37

02/03/2007
 
Orderable Products
Device Status RoHS Purchase
SPEAR-09-P022 Preview Converted
Features and Description
Dual ARM926EJ-S core @ 333 MHz
600 Kgates reconfigurable logic array with 88 dedicated general purpose I/Os, 9 LVDS channels and 128 Kbyte configurable internal memory pool
Multilayer AMBA 2.0 compliant bus with fMAX 166 MHz
32 Kbyte ROM, 8 Kbyte common static RAM
Dynamic power saving features
Color LCD controller
JPEG codec accelerator
Large set of connectivity IPs:
- Ethernet MAC 10/100/1000 with GMII/MII protocol
- 2 fully independent USB 2.0 hosts and one USB 2.0 device with embedded PHYs
- 2 UARTs and I2C
Interfaces for DDR1/DDR2 memories and Flash memories (NAND 8/16 bit and SPI serial NOR)


The SPEAr Plus600 combines the benefits of the SPEAr Head600 digital engine with higher performance computing, since it is based on a dual core ARM architecture. The device integrates a dual ARM926EJ-S processor and an embedded programmable logic block.

The fully symmetric processor architecture generates many advantages:
- All internal peripherals are shared, allowing flexible and efficient SW partitions
- High throughput can be sustained in an aggregate way sharing critical tasks on additional CPUs and optional HW accelerator engines
- Critical resources are private to each CPU (interrupt controller and OS timers)
- Both processors are equipped with ICE and ETM configurable debug interfaces

Technical Documents (PDF Files)
Datasheet
Reference Filesize Pages Last Updated
SPEAR-09-P022 330KB

37

02/03/2007