Products
ST Home | Application Specific for Computer & Peripherals | Mixed-Signal Solutions for Motion and Power Management |
Combo Motor Driver

Combo Motor Driver

S.A.B.Re™ (structured architecture of bridges and regulators) is a configurable and customizable mixed-signal IC for motion and power management.

The device includes many components (motor drivers, regulators, high-precision A/D converters, operational amplifiers, and many other digital or analog circuits), any of these may be reconfigured.
This flexibility allows designers to use the same chip for different systems, just adapting the IC configuration: the power, the digital and analog sections, and the power-up sequence can be configured through the serial interface and GPIOs. A customized solution is also possible through the metal-layer process, ideal for high-volumes.

S.A.B.Re replaces several components with a single device, reducing the overall bill-of-material cost. If used as the power supply manager, S.A.B.Re makes the system power-efficient, reducing consumption down to the very-low-power state. This allows the system to meet the requirements of energy-efficiency programs such as Energy Star in the United States.

Features:
4 full bridges and 3 regulators
Reset management
Measurement system
Very-low-power dissipation in power-off mode
Highly configurable
Several integrated power-up sequences
Supervisory functions with fault signalling
 
Combo Motor Driver product selector
Product Selector
 
Key Products
Reference Type Description
SABRE-LL-I S.A.B.Re structured architecture of bridges and regulators
 
Applications
The S.A.B.Re IC has been primarily developed for motion and power-supply management in printers, scanners, and point-of-sale applications. However, S.A.B.Re’s exceptional flexibility can address any high-power, high-voltage analog and motor application across the industrial segment.
 
Product News
Press announcement, May 09, 2007
STMicroelectronics Introduces Market’s First Customizable Mixed-Signal Chip for Motion and Power Management
 
Related Information
S.A.B.Re’s architecture can be easily adapted to different applications, simply changing the configuration of its components. For example, a bridge can be configured as a switching regulator.
Examples of power-section configurations
Examples of S.A.B.Re architectures
If you need additional features, a deeper customization of analog and digital functions is possible through the metal layers.
Metal-layer customization
SABRe is supported by a dedicated development kit including application board, PC interface, software and related user manual.
S.A.B.Re Demoboards
Brochures and Product Guides
SABRe Brochure (PDF, 92 Kb)