Products
ST Home | Application Specific for Computer & Peripherals | Mixed-Signal Solutions for Motion and Power Management |
Combo Motor Driver | Related Information | S.A.B.Re Architectures

S.A.B.Re Architectures

Architecture 1 (single S.A.B.Re)
3 DC motors (for paper, carriage, and auxiliary service)
5 voltage regulators (for 5 V, core, pen, 2.5 V DDR, and 3.3 V supplies)
 
 
Architecture 2 (single S.A.B.Re)
1 stepper motor
2 DC motors
3 voltage regulators (for core, pen, and 3.3 V supplies)
 
 
Architecture 3 (single S.A.B.Re coupled with L6219)
L6219
1 stepper motor (L6219)
S.A.B.Re
2 DC motors
5 voltage regulators (for 5 V, core, pen, 2.5 V DDR, and 3.3 V supplies)
Battery charger
 
 
Architecture 4 (2 S.A.B.Re)
SABRe#1
1 super DC (paper)
1 stepper motor (scanner)
3 voltage regulators (for lamp, pen, and afe supplies)
SABRe#2
1 super DC (carriage)
1 stepper motor (maintenance)
3 voltage regulators (for 3.3 V, DDR, and core supplies)