| New
complete range of Ultrafast Rectifiers in planar technology |
 |
| Datasheet | Orderable
Products | Features
and Description | Documentation |
| |
| Datasheet |
| Reference |
Title |
| STTH 200V |
Ultrafast high voltage rectifier
(full range) Download |
| STTH 1000V |
Ultrafast high voltage rectifier
(full range) Download |
| STTH 1200V |
Ultrafast high voltage rectifier
(full range) Download |
|
| |
| Orderable Products |
| Device |
Status |
RoHS |
Package |
Purchase |
| STTH 200V |
Active |
Converted |
Various |
|
| STTH 1000V |
Active |
Converted |
Various |
|
| STTH 1200V |
Active |
Converted |
Various |
|
|
 |
| Features and Description |
 |
Ultrafast Recovery diodes: trr < 80 ns (Unitrode
conditions) |
 |
Complete range, from 200 V up to 1200 V, 1 A up to 2 x 100
A |
 |
Max. operating temperature @ 175° C for all (except Isotop) |
 |
Platinum doping giving a low leakage current (typically 10%
of equivalent gold doping products) and no risk
of thermal runaway |
 |
Low forward voltage drop: VF typ. = 1.30 V |
 |
Higher reliability enabling 175° C specification in application |
 |
Planar processes provide consistently reproducible characteristics |
 |
Wider package offering |
 |
Market and application: SMPS, Automotive, Motor Control,
Welding, Consumer |
|
The new generation of STTH
Ultrafast Rectifiers advantageously replaces the STTA,
BYT and STPR series technologyand expand the benefit of
STTHxx Turbo2 sales and performances recognized by the market.
This extension not only completes the STTH range in 200V, 1000V & 1200V but,
also, enhanced the overall performances with higher reliability
(Tj @ 175°C) and lower leakage current, thanks to its platinium doping.
Last but not least, a wider range of standard packages ensures
easy designs.
|
 |
| Documentation |
| Promotional Documents |
| Reference |
Title |
SGRECT/1104 |
Selection Guide
(Nov 2004, 1160KB) Download |
| CRMLDRECT0705 |
Quick Reference Guide
(May 2005, 896KB) Download |
| BRMLDCOMP0605 |
Rectifiers, Protection & IPAD™ for Computer
applications
(Jun 2005, 1450KB) Download |
| FLASDCONS/0104 |
Rectifiers, Protection & IPAD™
for Consumer applications
(Jan 2004, 273KB) Download |
|
|
|
|