Products
ST Home | Application Specific for Displays | Controllers & Drivers for Displays | LCD Controller/Drivers | Products in Development for Monochrome Displays

Products in Development for Monochrome Displays

Products Type Memory Size Charge Pump
STE2007 B&W 68x96 (6.5Kbits) Up to 5x
Super Booster
No External Capacitor

Products Min AVDD / DVDD Max VLCD Interfaces
STE2024 2.4V/1.6V 13.2V l²C
4-line SPI,
3-line 9 bits Serial