Fully Integrated Oscillator requires no external components
CMOS Compatible Inputs
Programmable ID-Number
Programmable Bias Ratio
Programmable Columns Organization
Fully Integrated Configurable LCD bias voltage generator
with:
-
Selectable multiplication factor (3x,
4X and 5X)
-
Effective sensing for High Precision
Output
-
Eight selectable temperature compensation
coefficients
Designed for chip-on-glass (COG) applications
Low Power Consumption, suitable for battery operated systems
Interfaces Supply Voltage range from 1.6 to 3.6V
High Voltage Generator Supply Voltage range from 2.4 to
3.6V
Display Supply Voltage range from 3 to 13.2V (Tamb = 25°C)
The STE2007 is a low power LCD driver,
capable to drive 96 columns and up to 68 lines, designed for monochrome
displays. The STE2007 includes fully integrated bias voltage generator
(up to 5x multiplication factor), and internal oscillator, thus
reducing to minimum the number of external components required
and the current consumption. The STE2007 features the three standard
serial interfaces (3 and 4 lines serial, I2C interface).