Products
ST Home | Application Specific for Displays | Processors for Displays | Vertical Boosters

Vertical Boosters

STMicroelectronics, number one worldwide in vertical deflection boosters, leader in environmental care has developed high efficiency and cost-optimized solutions for CRT monitors and TV peripherals, thus reducing the impact of its products on the environment and keeping the competitiveness of its customers.

From low-end TV up to slim TV large size: pin to pin compatibility
Cost-optimized external components
Heptawatt package
Vertical Boosters
 
Vertical Boosters Product Selector
 
Key Products
Reference Type Description
STV9325 Vertical Linear Vertical Deflection Booster for 2.5-APPTV/Monitor Applications with 70-V Flyback Generator
STV8172A Vertical Linear Vertical Deflection Booster for 3-App TV/Monitor Applications with 70-V Flyback Generator
STV9379A Vertical Linear Vertical Deflection Booster for 2.6-App TV/Monitor Applications with 90-V Flyback Generator
STV9380A Class D Class-D Vertical Deflection Amplifier for 2.5 Amp TV and Monitor Applications
STV9381 Class D Class-D Vertical deflection for 3 APP Monitor/TV applications with 80 V internal Flyback generator
STV9383 Class D Class-D Vertical Deflection Amplifier for 2.0 Amp TV and Monitor Applications
 
Product News