The STV9325 is a vertical deflection booster
designed for TV and monitor applications.
This device, supplied with up to 35 V, provides up to
2.5 App output current to drive the vertical
deflection yoke.
The internal flyback generator delivers flyback
voltages up to 75 V.
In double-supply applications, a stand-by state will
be reached by stopping the (+) supply alone.