Designed for monitors and TVs, the STV9381 is a
class-D vertical deflection booster assembled in
PDIP20 Package.
It operates with supplies up to +/- 18V, provides
up to 3 App output current to drive the yoke. The
internal flyback generator avoids the need for an
extra power supply.