The STV9118 is a monolithic integrated
circuit assembled in a 32-pin shrink dual-in-line plastic package.
This IC controls all the functions related to horizontal and vertical
deflection in multimode or multi-frequency computer display monitors.
The internal sync processor, combined with the powerful geometry
correction block, makes the STV9118 suitable for very high performance
monitors, using few external components. Combined with other ST
components dedicated for CRT monitors (microcontroller, video
preamplifier, video amplifier, OSD controller) the STV9118 allows
fully I2C bus-controlled computer display monitors to be built
with a reduced number of external components. |