Products
ST Home | Application Specific for Displays | Processors for Displays | Video Processors | STV9211

STV9211

STV9211 - 150 MHz pixel video controller for monitors in DC-Coupling mode
 
Datasheet
Reference Filesize Pages Last Updated
STV9211 680KB

37

09/08/2003
 
Orderable Products
Device Status RoHS Package Purchase
STV9211 Active Ongoing DIP-20
Features and Description
150 MHz Pixel Rate
2.7 ns Rise and Fall Time
I2C Bus Controlled
Support DC Coupling Application only
Brightness Selection (after or before Drive)
Grey Scale Tracking Versus Brightness
InfraBlack Range Selection 1.3 or 1.8V
(i.e: 26 or 36V in kit with STV95xx amplifier)
InfraBlack Offset Selection 0.4 to 2.2V
(i.e: 115 to 80V in kit with STV95xx amplifiers)
OSD Mixing
Beam Current Attenuation (ABL)
Pedestral Clamping on Output Stage
Possibility of Light or Dark Grey OSD
Background
OSD Contrast Control
Input Black Level Clamping with Built-in
Clamping Pulse
5 V to 8 V Power Supply
Perfectly matched with the STV95xx ST
Amplifier Family
Preamplifier Control (bandwidth and stand-by)
Amplifier Control (bandwidth and stand-by), only applicable to amplifiers with CTL pin or STDBY pins.
The STV9211 is an I2C Bus controlled RGB preamplifier designed for Monitor applications, able to mix the RGB signals coming from any OSD device. The usual Contrast, Brightness, Drive and Cut-Off (InfraBlack) Controls are provided.

In addition, it includes the following features:
- High resolution cut-off (InfraBlack) adjustment,
- OSD contrast,
- Bandwidth and stand-by control,
- Brightness before/after Drive Selection.

The RGB incoming signals are amplified and shaped to drive in DC coupling the video amplifier without intermediate follower stages. One of the main advantages of ST devices is their ability to sink and source currents. These driving capabilities combined with an original output stage structure suppress any static current on the output pins and therefore reduce dramatically the power dissipation of the device. Extensive integration combined with high performance and advanced features make the STV9211 one of the best choice for any CRT monitor. Perfectly matched with the ST video amplifiers STV95xx, they offer a complete solution for high performance and cost-optimized Video Board Application
Application Notes
Reference Title Last Updated Size Associated Files
AN1510

ST video kit for CRT monitor: Optimization of the video performances with input networks

13/05/2004 400KB  
AN1490 White balance adjustment procedure with ST video solutions in DC coupling mode 13/05/2004 186KB