Products
ST Home | Application Specific for Displays | Processors for Displays | Video Processors | STV9212

STV9212

STV9212 - Video Processor for CRT Monitors with PictureBooST™
 
Datasheet
Reference Filesize Pages Last Updated
STV9212 335KB

34

13/10/2003
 
Orderable Products
Device Status RoHS Package Purchase
STV9212 Active Ongoing PDIP 24
Features and Description
General
I2C Bus Controlled
Supports AC- and DC-coupled applications
5V to 8V Power Supply
Brightness Selection (after or before Drive)
Matches to virtually any video amplifier
PictureBooST™
PictureBooSTä insertion input
Full-screen PictureBooSTä via I²C-bus
Context-sensitive Picture Enhancement
Video Clamping
Input and Output Video Clamp
Sync Pulse Polarity Auto-rectification
Clamp Pulse Generation timed
Video Processing
Contrast Adjustment with excellent channel matching
Gain stages for control of white
Two DC-mode cut-off ranges
Output DC offset control
Automatic Beam Limiter (ABL)
Video Insertion Pulse (VIP), 2 levels
Amplifier Control (Blanking and Stand-by)
OSD Insertion with Contrast Control
Control Output
Amplifier Standby and Blanking Control
3 DAC for control of DC Restore Amplifier or Brightness in DC-coupled system
The STV9212 is an I²C-bus controlled color video processor designed for standard CRT monitor applications. It can drive systems where cathodes are either AC- or DC-coupled to the amplifier outputs. The three video channels provide contrast and white balance separate gain adjustments as well as one-per-channel DC cut-off control and common DC offset control functions. On top of these usual controls, it features context-sensitive picture enhancement circuitry to support the PictureBooST™ function that enhances the appearance of still pictures and moving video.
In AC coupling applications, the device can pilot three cathode DC restore channels dedicated to set CRT cut-off bias voltages and to control brightness through cathodes.
The RGB video outputs have a class A architecture and directly drive the amplifier channels without unnecessarily consuming current. Bandwidth limitation I²C-bus adjustments can contribute to keeping the application EMI under control.
OSD (On-Screen Display) graphics are inserted by means of a Fast Blanking signal. Independent OSD contrast control facilitates adaptation to various OSD generators and provides system flexibility.
The STV9212 is perfectly compatible with other ST components for CRT video boards, such as video amplifiers and OSD generators.
Application Notes
Reference Title Last Updated Size Associated Files
AN1510

ST video kit for CRT monitor: Optimization of the video performances with input networks

13/05/2004 400KB  
AN1490 White balance adjustment procedure with ST video solutions in DC coupling mode 13/05/2004 186KB