Company
ST Home | EMI Filtering & Signal Conditioning | Base Band IPAD | EMIF01-TV01F3

EMIF01-TV01F3

EMI filtering and ESD protection for TV analog signal in TV_OUT interface
Datasheet | Orderable Products | Features and Description | Documentation
 
Datasheet
Reference Title
EMIF01-TV01F3
EMI Filter and ESD Protection
(09 Feb 2006, 191KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
EMIF01-TV01F3
Active Converted DICE 5  
Features and Description
EMI symmetrical (I/O) low-pass filter
High efficiency EMI filtering
400 µm pitch
Very low PCB space consumption: 0.6 mm2
Very thin package: 0.6 mm
High reliability offered by monolithic integration
Reduction of parasitic elements through CSP integration

The EMIF01-TV01F3 is a highly integrated array designed to suppress EMI/RFI noise and provide impedance matching for mobile phone and portable applications.
The EMIF01-TV01F3 is in a Flip-Chip package to offer space saving and high RF performance.
This low pass filter includes ESD protection circuitry which prevents damage to the application when subjected to ESD surges up to 15 kV.

Documentation
Application Notes
Reference Title
AN1751 EMI Filters: Recommendations and measurements
(13 Oct 2003, 571KB) Download
AN1235 Flip-Chip CSP: Package description and recommendations for use
(24 May 2004, 116KB) Download
   
Promotional Documents
Reference Title
BRIPAD/0704
IPAD solutions for advanced digital application
(Jul 2004, 878KB) Download
BRMLDCOMP0605 Rectifiers, Protection & IPAD™ for Computer applications
(Jun 2005, 1450KB) Download
FLASDCONS/0104 Rectifiers, Protection & IPAD™ for Consumer applications
(Jan 2004, 273KB) Download
BRMLDMOB0206
Rectifiers, Protection & IPAD™ for Mobile Communications
(Feb 2006, 508KB) Download