Company
ST Home | EMI Filtering & Signal Conditioning | Base Band IPAD | EMIF09-SD01F3

EMIF09-SD01F3

9 line EMI filter and ESD protection for Secure digital memory card
Datasheet | Orderable Products | Features and Description | Documentation
 
Datasheet
Reference Title
EMIF09-SD01F3
9 line EMI filter and ESD protection
(09 Feb 2006, 411KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
EMIF09-SD01F3
Active Converted DICE 25  
Features and Description
9 line EMI low-pass filter and ESD protection
High efficiency EMI filtering
400 µm pitch
Very low PCB space consumption: < 4mm2
Very thin package: 0.6 mm
High reliability offered by monolithic integration
Reduction of parasitic elements through CSP integration

The EMIF09-SD01F3 is a highly integrated array designed to suppress EMI/RFI noise for secure
digital memory cards. The EMIF09-SD01F3 is in a flip chip package to offer space saving and high
RF performance.
This low-pass filter includes ESD protection circuitry, which prevents damage to the protected device when subjected to ESD surges up 15 kV. This filter also has a low line capacitance to be compatible with high data rate signals.

Documentation
Application Notes
Reference Title
AN1751 EMI Filters: Recommendations and measurements
(13 Oct 2003, 571KB) Download
AN1235 Flip-Chip CSP: Package description and recommendations for use
(24 May 2004, 116KB) Download
   
Promotional Documents
Reference Title
BRIPAD/0704
IPAD solutions for advanced digital application
(Jul 2004, 878KB) Download
BRMLDCOMP0605 Rectifiers, Protection & IPAD™ for Computer applications
(Jun 2005, 1450KB) Download
FLASDCONS/0104 Rectifiers, Protection & IPAD™ for Consumer applications
(Jan 2004, 273KB) Download
BRMLDMOB0206
Rectifiers, Protection & IPAD™ for Mobile Communications
(Feb 2006, 508KB) Download