Company
ST Home | EMI Filtering & Signal Conditioning | Base Band IPAD | EMIF10-LCD01F2

EMIF10-LCD01F2

10 lines EMI Filter for LCD Applications
Datasheet | Orderable Products | Features and Description | Documentation
 
Datasheet
Reference Title
EMIF10-LCD01F2
10 line EMI Filter and ESD Protection
(22 Mar 2005, 110KB) Download
 
Orderable Products
Device Status RoHS Package Purchase
EMIF10-LCD01F2 Active Converted DICE 23
Features and Description
EMI symmetrical (I/O) low-pass filter
High efficiency in EMI filtering
Very low PCB space consuming: < 7 mm2
Very thin package: 0.69 mm
High efficiency in ESD suppression on input pins (IEC61000-4-2 level 4)
High reliability offered by monolithic integration
High reducing of parasitic elements through integration and wafer level packaging

The EMIF10-LCD01F2 is a new 10 lines integrated EMI filter device dedicated to LCD applications for portable devices. This device has been designed to replace capacitor and resistor networks working to the controller and the LCD panel against ESD discharges and to reject rerouted and retransmitted radiation frequencies in applications such as:

LCD and camera for Mobile phones
Computers and printers
Communication systems
MCU Boards
The block diagram below presents a complete LCD controller architecture with the implementation of the EMIF10-LCD01F2.
EMI filter implementation in LCD controller architecture
The EMIF10-LCD01F2 brings minimum –30db attenuation from GSM to Bluetooth bandwidths and prevents equipment from passing EMC standards.
In addition to its noise filtering function, the EMIF10-LCD01F2 also provides ESD protection and is rated to meet IEC61000-4-2 standard level 4. Thanks to the integrated double clamping structure, the voltage at the device output is reduced to 10 Volts when a 15kV surge is applied.
In comparaison with discrete capacitors which can be used to achieve ESD protection, the EMIF10-LCD01F2 gives the advantage of minimizing the remaining output voltage to less than 20 volts (when the capacitors can give more than 400 volts) and also gives a reliable and reproducible clamping voltage value.
Documentation
Application Notes
Reference Title
AN1751 EMI Filters: Recommendations and measurements
(13 Oct 2003, 571KB) Download
AN1235 Flip-Chip CSP: Package description and recommendations for use
(24 May 2004, 116KB) Download
   
Technical Article
Reference Title
TA0318 EMI and ESD consideration for LCD and Cameras in wireless handsets
(13 May 2005, 115KB) Download
   
Promotional Documents
Reference Title
BRIPAD/0704
IPAD solutions for advanced digital application
(Jul 2004, 878KB) Download
BRMLDCOMP0605 Rectifiers, Protection & IPAD™ for Computer applications
(Jun 2005, 1450KB) Download
FLASDCONS/0104 Rectifiers, Protection & IPAD™ for Consumer applications
(Jan 2004, 273KB) Download
BRMLDMOB0206
Rectifiers, Protection & IPAD™ for Mobile Communications
(Feb 2006, 508KB) Download