| Low capacitance EMI Filter for video applications |
 |
| Datasheet | Orderable
Products | Features
and Description | Documentation |
| |
| Datasheet |
| Reference |
Title |
EMIF04-VID01C2
|
4 Line low capacitance
EMI Filter and ESD Protection
(31 Aug 2005, 132KB) Download |
| EMIF04-VID01F2 |
4 Line low capacitance EMI Filter and ESD Protection
(16 Feb 2005, 125KB) Download |
| EMIF06-VID01C2 |
6 Line low capacitance EMI Filter
and ESD Protection
(31 Aug 2005, 154KB) Download |
| EMIF06-VID01F2 |
6 Line low capacitance EMI Filter and ESD Protection
(21 Feb 2005, 124KB) Download |
| EMIF08-VID01C2 |
8 Line low capacitance EMI Filter and ESD Protection
(01 Sep 2005, 491KB) Download |
| EMIF08-VID01F2 |
8 Line low capacitance EMI Filter and ESD Protection
(01 Sep 2005, 491KB) Download |
|
| |
| Orderable Products |
| Device |
Status |
RoHS |
Package |
Purchase |
EMIF04-VID01C2
|
Active |
Converted |
DICE 8 |
|
| EMIF04-VID01F2 |
Active |
Converted |
DICE 8 |
 |
| EMIF06-VID01C2 |
Active |
Converted |
Flip-Chip12 |
|
| EMIF06-VID01F2 |
Active |
Converted |
Flip-Chip12 |
 |
| EMIF08-VID01C2 |
Active |
Converted |
DICE 19 |
|
| EMIF08-VID01F2 |
Active |
Converted |
DICE 19 |
|
|
 |
| Features and Description |
 |
Low line capacitance for high
speed data bus |
 |
High efficiency in ESD suppression on
input pins (IEC61000-4-2 level 4) |
 |
Optimized PCB space with Flip-Chip package |
 |
High reliability offered by monolithic
integration |
 |
Reduction of parasitic elements through
integration and wafer level packaging |
|
Using the well known IPAD (Integrated
Passive and Active Devices) technology, the EMIF VID
series ultra low line capacitance EMI filters are based
on improved Pi-type
filter structure.
ESD protection diodes were integrated to provide
ESD protection up to 15kV complying with IEC61000-4-2 level 4 standard.
These new products are all in the Flip-Chip package with
optimized PCB space consumption. Below are the main parameters
of the VID series.
The
EMIF VIDseries products are highly integrated EMI Filter arrays designed
to suppress EMI/RFI noise in all equipment subjected to EMI
interference such as:
|
|
|
Camera and LCD module of mobile phones |
|
|
High speed data interface in all portable devices |
|
|
Computer and Communication systems |
|
| For these devices, the line
capacitance is only 16pF at DC bias voltage of 3V, which can withstand
up to
40MHz data rate. Meanwhile, the
attenuation of more than 40dB (-33db for EMIF08) is achieved at
900MHz. For the range of 800MHz to 1.8GHz, the level of attenuation
is greater
than
30dB.
All features of these products are well tailored for high data
rate applications, such as the high resolution color LCD
and digital camera modules. |
|
|
Line capacitance and frequency response of EMIF VID series
|
|
| Main parameters: |
|
Product
|
Function
|
Line Capac.
[VDC=3V]
|
Attenuat. @
900MHz
|
ESD Protection (IEC41000-6-2 Level 4)
|
Serial
Resistance
|
EMIF04-VID01
|
4 lines EMI Filter + ESD Protection
|
16pF
|
>40dB
|
± 15kV
|
100 Ohm
|
EMIF06-VID01
|
6 lines EMI Filter + ESD Protection
|
16pF
|
>40dB
|
± 15kV
|
100 Ohm
|
EMIF08-VID01
|
8 lines EMI Filter + ESD Protection
|
16pF
|
>33dB
|
± 15kV
|
100 Ohm
|
|
| The VID series products are available now in both 4,
6 and 8 line configurations. |
 |
| Documentation |
| Application Notes |
| Reference |
Title |
| AN1751 |
EMI Filters: Recommendations and measurements
(13 Oct 2003, 571KB) Download |
| AN1235 |
Flip-Chip CSP: Package description
and recommendations for use
(24 May 2004, 116KB) Download |
| |
|
| Technical Article |
| Reference |
Title |
| TA0318 |
EMI and ESD consideration for
LCD and Cameras in wireless handsets
(13 May 2005, 115KB) Download |
| |
|
| Promotional Documents |
| Reference |
Title |
BRIPAD/0704 |
IPAD solutions for advanced
digital application
(Jul 2004, 878KB) Download |
| BRMLDCOMP0605 |
Rectifiers, Protection & IPAD™ for Computer
applications
(Jun 2005, 1450KB) Download |
| FLASDCONS/0104 |
Rectifiers, Protection & IPAD™ for Consumer
applications
(Jan 2004, 273KB) Download |
BRMLDMOB0206 |
Rectifiers, Protection & IPAD™ for Mobile
Communications
(Feb 2006, 508KB) Download |
| |
|
| Advertising |
| Reference |
Title |
Innovative Products |
EMIF06-VID01F2 6-line integrated
EMI Filter especially designed for high resolution displays
gives high attenuation and ultra low capacitance
(Jul 2005, 145KB) Download |
|