Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | AB-54003L-512

AB-54003L-512
4 W, 380-512 MHz reference design based on PD84001, PD54003L-E and LPF

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 380 - 512 MHz
Supply voltage: 7.2 V
Output power: 4 W
Current < 1.6 A
Input power < 10 dBm
Harmonics level < -70 dBc
VAPC 5 V max

Click for larger imageThe AB-54003L-512 is a two-stage RF power amplifier including output low pass filter (LPF) for harmonics rejection specifically designed for portable two–way VHF radio communication.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (03-December-2007, 46 KB)
Schematics Download (03-December-2007, 68 KB)
Bill of material Download (03-December-2007, 4 KB)
Key Products
PD84001 
PD54003L-E