Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-54003L-175

DB-54003L-175
5 W, 135 – 175 MHz evaluation board based on PD54003L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 135 - 175 MHz
Supply voltage: 7.5 V
Output power: > 5 W
Efficiency: 64 - 73%

Click for larger imageThe DB-54003L-175 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for portable two-way VHF radio communication.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (26-November-2007, 48 KB)
Schematics Download (26-November-2007, 12 KB)
Bill of material Download (26-November-2007, 7 KB)
Key Products
PD54003L-E