Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-54003L-880

DB-54003L-880
2.5 W, 800 – 880 MHz evaluation board based on PD54003L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 800 - 880 MHz
Supply voltage: 7.5 V
Output power: 2.5 W
Power gain: 12.1 +/- 0.8 dB
Efficiency: 53 - 60%

Click for larger imageThe DB-54003L-880 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for 800 MHz portable radios.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (07-December-2007, 78 KB)
Schematics Download (07-December-2007, 12 KB)
Bill of material Download (07-December-2007, 7 KB)
Key Products
PD54003L-E