Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-54008L-470

DB-54008L-470
8 W, 400 – 470 MHz evaluation board based on PD54008L-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 400 – 470 MHz
Supply voltage: 7.2 V
Output power: 8 W
Power gain: 12.2 ± 1.6 dB
Efficiency: 51 - 76%

Click for larger imageThe DB-54008L-470 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for portable two-way UHF radio communication.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (26-November-2007, 56 KB)
Schematics Download (26-November-2007, 36 KB)
Bill of material Download (26-November-2007, 8 KB)
Key Products
PD54008L-E