Company
ST Home | Evaluation Boards | Product Evaluation Boards and Kits for RF Power | DB-55025-540

DB-55025-540
20 W, 460 – 540 MHz evaluation board based on PD55025-E

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information  
 
Features and Description
Frequency: 460 – 540 MHz
Supply voltage: 13.6 V
Output power: 20 W
Gain: 12.5 ± 0.5 dB
Efficiency: 51 - 66%

Click for larger imageThe DB-55025-540 is a common source N-Channel enhancement-mode lateral field-effect RF power amplifier designed for mobile UHF radio applications.

To purchase the board please contact our Technical Support

Technical Documentation
Datasheet Download
Resources
Gerber Files Download (18-December-2007, 43 KB)
Schematics Download (18-December-2007, 10 KB)
Bill of material Download (18-December-2007, 7 KB)
Key Products
PD55025-E