Company
ST Home | Evaluation Boards | System Evaluation Boards for Motor Control | EVAL6206N

EVAL6206N
L6206 DMOS Dual Full Bridge Driver in PowerDIP Package

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase EVAL6206N
 
Features and Description
OPERATING SUPPLY VOLTAGE FROM 8 TO 52V
5.6A OUTPUT PEAK CURRENT (2.8A DC)
RDS(ON) 0.3W TYP. VALUE @ Tj = 25 °C
OPERATING FREQUENCY UP TO 100KHz
PROGRAMMABLE HIGH SIDE OVERCURRENT DETECTION AND PROTECTION
DIAGNOSTIC OUTPUT
PARALLELED OPERATION
CROSS CONDUCTION PROTECTION
THERMAL SHUTDOWN
UNDER VOLTAGE LOCKOUT
INTEGRATED FAST FREE WHEELING DIODES

Click for larger imageThe EVAL6206PD will help you in evaluating the L6206 in PowerSO package. It implements a typical application, enabled to run one to four DC motors or one stepper motor. On the board the L6506, PWM current controller, provides the current control for the L6206N power section. Screw connectors provide connection to motor supply rail and 5 V reference for the logic inputs, as well as the four outputs to motor windings. EVAL6206PD can be hooked-up to practiSPIN interface board (EVALpractiSPIN) through a 34-pin connector. This also gives direct access to ICs input signals as well as making possible to provide reference voltages for current control PWM. Operating frequency and reference voltage (independent for the two channels) for the L6506 PWM current control loops could be set by means of three pots placed on the board. Two other pots will set over current trip point for the L6206PD.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (28-November-2007, 184 KB)
Schematics Download (28-November-2007, 86 KB)
Key Products
L6206 
L6506 
Purchase
Purchase EVAL6206N