|
OPERATING SUPPLY VOLTAGE FROM 8 TO 52V |
 |
2.8A OUTPUT PEAK CURRENT (1.4A DC) |
 |
RDS(ON) 0.73Ω TYP. VALUE @ Tj = 25 °C |
 |
OPERATING FREQUENCY UP TO 100KHz |
 |
NON DISSIPATIVE OVERCURRENT DETECTION AND PROTECTION |
 |
DIAGNOSTIC OUTPUT |
 |
CONSTANT tOFF PWM CURRENT CONTROLLER |
 |
SLOW DECAY SYNCHR. RECTIFICATION |
 |
60° & 120° HALL EFFECT DECODING LOGIC |
 |
BRAKE FUNCTION |
 |
TACHO OUTPUT FOR SPEED LOOP |
 |
CROSS CONDUCTION PROTECTION |
 |
THERMAL SHUTDOWN |
 |
UNDERVOLTAGE LOCKOUT |
 |
INTEGRATED FAST FREEWEELING DIODES |