Company
ST Home | Evaluation Boards | System Evaluation Boards for Motor Control | EVALPRACTISPIN

EVALPRACTISPIN
PractiSPIN Interface Board

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase EVALPRACTISPIN
 
Features and Description
Serial Interface
Supports PractiSPIN evaluation system
FLASH based for in field update

Click for larger imageEvalPractiSPIN is an essential component of the PractiSPIN evaluation and demonstration system. It/`s used to connect a device specific evaluation board (i.e. EVAL6206N) through the provided 34-line flat cable on one end, and a PC through a RS232 connector. The whole system is governed by a Windows based GUI that gives you access to the whole functionality of the practiSPIN. EVALpractiSPIN is shipped together with a CD Rom that contains the practiSPIN software.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (28-November-2007, 17 KB)
Schematics Download (28-November-2007, 80 KB)

Software
Description Version Date Size (KB)
PractiSPIN software for Stepper Motor and DC motor drive using the L6205, L6206, L6207 or L6208 and BLDC motor driver using the L6235. Download 3.0 2005-08-01 20593
Key Products
L6206 
L6207 
L6208 
L6235 
ST72264 
Purchase
Purchase EVALPRACTISPIN