Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation | STEVAL-IFN002V1

STEVAL-IFN002V1
ARMIC30, CAN Industrial Controller using STR730 Microcontroller

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IFN002V1
 
Features and Description
32bit ARM7TDMI core based microcontroller used STR730 @ 36MHz
RS-232 interface with 15kV guaranteed ESD protection
RS-485 interface using high-speed transceiver
CAN communication up to 1Mbps
I2C, SPI, JTAG communication connectors
Industrial voltage level (24VDC) power supply
Additional general purpose connectors suitable also for a motor control and a PLC applications

Click for larger imageThis evaluation board is designed with a 32-bit STR730F microcontroller based on a powerful ARM7TDMI core.
The STR730F provides an extensive number of peripheral functions and enhanced I/O capabilities as it is equipped with RS-232, RS-485, CAN, SPI, I²C and JTAG communication interfaces.
This board is suitable for industrial applications and can be used, in particular, as a reference design for the development of the programmable logic controller (PLC) section in factory automation.
This solution is implemented on a double-faced board with two copper layers only for increased cost-effectiveness.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 394 KB)
Schematics Download (31-October-2007, 72 KB)
Bill of material Download (31-October-2007, 97 KB)
Key Products
STR730F 
STM811LW16F 
ST202EBTR 
ST485ABDR 
L5973AD 
LF33ABDT-TR 
SM6T33A 
STPS340U 
BAT54AFILM 
Purchase
Purchase STEVAL-IFN002V1