Company
ST Home | Evaluation Boards | System Evaluation Boards for Factory Automation | STEVAL-IFP001V1

STEVAL-IFP001V1
High Side Driver - 8 Channels based on VN808CM

 Features and Description  Technical Documentation  Resources
 Key Products  Related Information
Purchase STEVAL-IFP001V1
 
Features and Description
CMOS compatible inputs
8 channels @ 0.7 A per channel
Excellent thermal behavior
Power supply up to 45 V
Very low standby current

Click for larger imageThe purpose of this evaluation board is to demonstrate the features of the VN808CM high-side driver. The application offers robustness and complies with EMC industrial standards. It implements short circuit/overload protection and thermal management as well, achieving best-in-class MTBF values. The reference design is suitable for use in programmable logic controllers (PLCs). The digital outputs are compliant with IEC standards.

Technical Documentation
Application Note
/User Manual
Download
Resources
Gerber Files Download (31-October-2007, 38 KB)
Schematics Download (31-October-2007, 379 KB)
Bill of material Download (31-October-2007, 10 KB)
Key Products
SM15T33A 
VN808CM 
Purchase
Purchase STEVAL-IFP001V1